Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A5 - EURO Ball Units
Bill of material
A545-1-15
ORDERNO
Article-number
A545-1-15
SER
Series
1
BALL
Ball-Ø
45 mm
FH
Finish housing
stainless steel
FB
Finish balls
stainless steel
LC
Load capacity
250 kg
A
75 mm
B
19.0 mm
D
62 mm
F
4.0 mm
G
69 mm
H
4.3 mm
M
10.0 mm
L
53.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices